• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Female Threaded Stem EA141AT-2【2 Pieces Per Package】

Female Threaded Stem EA141AT-2

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Brass (chrome plating)
・G (PF) thread x shank dia.…G(PF)1/4 x 8.5mm
・Qty.…2 pcs

Part Number

Configured Part Number is shown.

EA141AT-2

Part Number
EA141AT-2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AT-2 in the Female Threaded Stem EA141AT-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)