Female Threaded Stem [Stainless Steel] EA141AT-103A

Female Threaded Stem [Stainless Steel] EA141AT-103A

【Product Specifications】
・Material-SUS304
・Operating temperature--50℃ to 150℃
・Operating pressure-3.45MPa or below
・Screw dim.…PT3/8
・Shank dia.…14mm

Part Number

Configured Part Number is shown.

EA141AT-103A

Part Number
EA141AT-103A
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AT-103A in the Female Threaded Stem [Stainless Steel] EA141AT-103A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)