(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Material | Brass | Type | Hose Fittings |
---|---|---|---|
Connection Thread Nominal | 1/2B | Hose Connection Type | Barbs |
Connection Thread Type | R | Connection Type | Threaded |
Shape | Straight | JAN Code | 4518340693685 |
Loading...
Material | Brass | Type | Hose Fittings |
---|---|---|---|
Connection Thread Nominal | 1/2B | Hose Connection Type | Barbs |
Connection Thread Type | R | Connection Type | Threaded |
Shape | Straight | JAN Code | 4518340693685 |
Loading...
Material | Brass | Type | Hose Fittings |
---|---|---|---|
Connection Thread Nominal | 1/2B | Hose Connection Type | Barbs |
Connection Thread Type | R | Connection Type | Threaded |
Shape | Straight | JAN Code | 4518340693685 |
[Features]ESCO Co., Ltd Hose fitting, Male thread stem (Barb reducing).
Loading...
Material | Brass | Type | Hose Fittings |
---|---|---|---|
Connection Thread Nominal | 1/2B | Hose Connection Type | Barbs |
Connection Thread Type | R | Connection Type | Threaded |
Shape | Straight | JAN Code | 4518340693685 |
Loading...
Loading...
Loading...
Material | Brass | Type | Hose Fittings |
---|---|---|---|
Connection Thread Nominal | 1/2B | Hose Connection Type | Barbs |
Connection Thread Type | R | Connection Type | Threaded |
Shape | Straight | JAN Code | 4518340693685 |
Material | Brass | Type | Hose Fittings | Connection Thread Nominal | 1/2B |
---|---|---|---|---|---|
Hose Connection Type | Barbs | Connection Thread Type | R | Connection Type | Threaded |
Shape | Straight | JAN Code | 4518340693685 |
Please check the type/dimensions/specifications of the part EA141AS-218 in the Male Threaded Stem (Bamboo shoots with different diameters) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy