(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

male thread air coupler socket

male thread air coupler socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,784₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-2.5MPa
・Material-Aluminum, iron (nickel plating)
・Screw dim.…R(PT)3/8

Part Number
EA140RB-2
EA140RB-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal thread (inch) JAN Code

₹ 3,783.73

1 Piece(s) 6 Day(s) or more 1/44518340704077

₹ 3,785.84

1 Piece(s) 6 Day(s) or more 3/84518340704084

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Standard Operating Environment/Applications Standard
Operating fluid Air Thread type R (Tapered male thread for pipes) Sealing Material NBR
Main Body Materials Aluminum, steel (nickel plating) Types of connection parts Male Thread Type Operating Pressure 2.5 MPa