(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Straight Union【2 Pieces Per Package】

Straight Union
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      696₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Quick-connect fitting, Straight union (2 pcs.).

Part Number
EA140HJ-4
EA140HJ-6
EA140HJ-8
EA140HJ-10
EA140HJ-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
JAN Code

₹ 696.25

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 44518340882423

₹ 715.18

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 64518340422407

₹ 751.15

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 84518340422414

₹ 852.69

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 104518340882430

₹ 963.64

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 124518340882447

Loading...

  1. 1

Basic Information

Fitting Type Union, Equal Dia. Applicable Fluid Air Body Material Standard (PBT)
Application Standard, Mini Union, Equal Dia. Union Straight Operating Temperature(°C) -15::60
Material Details Brass, Resin (PBT) Operating Pressure 0 to 1 MPa (0 to 10 kgf/cm^2) Type Quick-connect fitting