• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

C-Type Union EA140HG-124【2 Pieces Per Package】

C-Type Union EA140HG-124

【Product Specifications】
・Material-Resin (PBT),Brass
・Operating temperature: -15 to 60℃
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (10kgf/cm2)
・Tube OD…12mm
・Mounting screw…R(PT)1/2

Part Number

Configured Part Number is shown.

EA140HG-124

Part Number
EA140HG-124
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140HG-124 in the C-Type Union EA140HG-124 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)