(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Brass, resin (PBT)
・Applicable fluid-Air
・Operating pressure-0.05 to 0.99MPa(0.5 to 9.9kgf/cm2)
・Operating temperature: -10 to 60℃
・One-touch joint without a tool. Lightly insert the tube to install. To remove, simply pull it out while pressing the push ring.
・Wide flow adjustment range facilitates fine adjustment.
・Pipe can be extracted to any direction.
・With stop function
・Tube OD…10mm
・Mounting screw…R(PT)3/8
Part Number |
---|
EA140HF-61 |
EA140HF-62 |
EA140HF-102 |
EA140HF-103 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | JAN Code | Mounting Screw |
---|---|---|---|---|---|---|---|
₹ 1,165.55 | 1 Piece(s) | 5 Day(s) or more | 6 | 4518340881433 | R(PT)1/8" | ||
₹ 1,261.15 | 1 Piece(s) | 5 Day(s) or more | 6 | 4518340881440 | R(PT)1/4" | ||
₹ 1,333.27 | 1 Piece(s) | 5 Day(s) or more | 10 | 4518340881488 | R(PT)1/4" | ||
₹ 1,561.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 4518340881495 | R(PT)3/8" |
Loading...
Fitting Type | Screw Mounting, Direction | Applicable Fluid | Air | Body Material | Standard (PBT) |
---|---|---|---|---|---|
Application | Standard, Mini | Screw Mounting, Direction | Elbows | Elbows | Universal Elbows |
Operating Temperature(°C) | -15::60 | Material Details | Brass, Resin (PBT) | Operating Pressure | 0.05 to 0.99 MPa (0.5 to 9.9 kgf/cm2) |
Type | Quick-connect fitting |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy