(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Elbow Union EA140H-63【2 Pieces Per Package】

Elbow Union EA140H-63
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      813₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass, resin (PBT)
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (0 to 10kgf/cm2)
・Operating temperature: -15 to 60℃
・Tube OD…6mm
・Mounting screw…R(PT)3/8

Part Number
EA140H-63
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 813.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Applicable Fluid Air Body Material Standard (PBT)
Application Standard, Mini Screw Mounting, Direction Elbows Elbows Male Elbows
Operating Temperature(°C) -15::60 Applicable Tube O.D.1(φ) 6 JAN Code 4518340882607
Material Details Brass, Resin (PBT) Operating Pressure 0 to 1 MPa (0 to 10 kgf/cm^2) Mounting Screw R(PT)3/8"
Type Quick-connect fitting

Please check the type/dimensions/specifications of the part EA140H-63 in the Elbow Union EA140H-63 series.