(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

female threaded plug (Steel)

female threaded plug (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      729₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Quenched steel (nickel plating)
・Max. operating pressure-3.43MPa
・For air
・Valveless body
・Screw dim.-G(PF)3/8"

Part Number
EA140GE-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 728.71

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Operating Environment/Applications Standard
Operating fluid Air Thread type G (Parallel pipe thread) Main Body Materials Hardened Steel (nickel plating)
Types of connection parts Female Threaded Tapped Nominal thread (inch) 3/8 JAN Code 4548745731231
Specifications For air, valveless structure Overall Length 34mm Weight Approx. 25 g
Operating Temperature Range(℃) -20:: 100 Maximum Operating Pressure 3.5 MPa Thread Length 10.5mm
Air Flow Rate 1400L/min plug length 20.2mm

Please check the type/dimensions/specifications of the part EA140GE-3 in the female threaded plug (Steel) series.