(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Plug (Steel/for Urethane Hose) EA140GE-2

Plug (Steel/for Urethane Hose) EA140GE-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      729₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Quenched steel (nickel plating)
・Max. operating pressure-3.43MPa
・For air
・Valveless body
・Screw dim.-G(PF)1/4"

Part Number
EA140GE-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 728.71

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Operating Environment/Applications Standard
Operating fluid Air Thread type G (Parallel pipe thread) Main Body Materials Hardened Steel (nickel plating)
Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/4 JAN Code 4548745731224
Specifications For air, valveless structure Overall Length 34mm Weight Approx. 25 g
Operating Temperature Range(℃) -20:: 100 Maximum Operating Pressure 3.5 MPa Thread Length 10.5mm
Air Flow Rate 1400L/min plug length 20.2mm