(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stem type coupling (for air hose)

Stem type coupling (for air hose)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      851₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-1.47MPa
・Material-Iron (zinc plating )
・Shank diameter…11mm

 
Part Number
EA140EN-9.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 851.05

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Type 20 type
Main Body Materials Steel (chrome plating) Types of connection parts For hose mounting JAN Code 4518340324701
Weight 97g Operating Pressure 1.47 MPa Barb Diameter 11mm
Compatible Hose Inner Diameter* 9.5mm

Please check the type/dimensions/specifications of the part EA140EN-9.5 in the Stem type coupling (for air hose) series.