(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

male threaded plug (For air hose/2 pieces)【2 Pieces Per Package】

male threaded plug (For air hose/2 pieces)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      538₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-1.47MPa
・Material-Iron (zinc plating )
・Screw dim.…R (PT) 3/8
・With sealing agent

Part Number
EA140EL-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 537.99

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Thread type R (Tapered male thread for pipes)
Type 20 type Main Body Materials Steel (zinc plating) Types of connection parts Male Thread Type
Nominal thread (inch) 1/4 JAN Code 4518340324510 Specifications For air
Operating Pressure 1.47 MPa Gross Weight 49g Quantity 2 pcs.