(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coupling (for urethane hose)

Coupling (for urethane hose)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,006₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-1.47MPa
・For air
・Material-Iron steel (chrome plating)
・ID…8.5mm
・OD…12.5mm

Part Number
EA140EE-5.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,006.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Standard Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Type 20 type
Sealing Material NBR Main Body Materials Steel (chrome plating) Types of connection parts Nut Tightening Type
JAN Code 4518340829312 Specifications For air Weight 110g
Operating Pressure 1.47 MPa Compatible Hose Inner Diameter 5mm Compatible Hose Outer Diameter 8mm

Please check the type/dimensions/specifications of the part EA140EE-5.0 in the Coupling (for urethane hose) series.

X
whatsapp-qr whatsapp-icon