(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plug (for urethane hose)

Plug (for urethane hose)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      590₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-1.47MPa
・For air
・Material-Iron steel (chrome plating)
・ID…6.5mm
・OD…10mm

Part Number
EA140E-5.0
EA140E-8.5
EA140E-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSealing Material JAN Code Weight Compatible Hose Inner Diameter Compatible Hose Outer Diameter

₹ 589.53

1 Piece(s) 5 Day(s) or more NBR451834082929943g5mm8mm

₹ 595.64

1 Piece(s) 5 Day(s) or more NBR451834042330552g8.5mm12.5mm

₹ 781.80

1 Piece(s) 5 Day(s) or more -4518340829329-11mm16mm

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Type 20 type
Main Body Materials Steel (chrome plating) Types of connection parts Nut Tightening Type Specifications For air
Operating Pressure 1.47 MPa