(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Plug for Urethane Hose (Type 20) EA140E-11

Plug for Urethane Hose (Type 20) EA140E-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      782₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-1.47MPa
・For air
・Material-Iron steel (chrome plating)
・ID…11mm
・OD…16mm

Part Number
EA140E-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 781.80

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Type 20 type
Main Body Materials Steel (chrome plating) Types of connection parts Nut Tightening Type JAN Code 4518340829329
Specifications For air Operating Pressure 1.47 MPa Compatible Hose Inner Diameter 11mm
Compatible Hose Outer Diameter 16mm

Please check the type/dimensions/specifications of the part EA140E-11 in the Plug for Urethane Hose (Type 20) EA140E-11 series.