(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

air coupling (Body side screw tightening) (Part Number)

air coupling (Body side screw tightening)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,655₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Alloy
・Screw dim.-Rc (PT) 1/4 (body side)
・Connection…5-Way
・W x D x H…155 x 19 x 70

Part Number
EA140DN-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,654.56

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Branch Operating Environment/Applications Standard
Operating fluid Air Thread type Rc (Tapered female thread for pipes) Type 20 type
Main Body Materials Alloy Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/4
JAN Code 4518340708327 Operating Pressure 1.5 MPa The Number of Branch/Connection 5
Size 155(W)×19(D)×70(H)mm