(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

air coupling

air coupling
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,901₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO coupler · Single-action joint air coupling.

Part Number
EA140DM-2
EA140DM-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code The Number of Branch/Connection Size

₹ 1,900.58

1 Piece(s) 5 Day(s) or more 4518340708266265(W)×19(D)×97(H)mm

₹ 2,558.29

1 Piece(s) 5 Day(s) or more 4518340708273396(W)×19(D)×97(H)mm

Loading...

  1. 1

Basic Information

Male/Female Male and Female Branch Type Branch Operating Environment/Applications Standard
Operating fluid Air Type 20 type Main Body Materials Alloy
Operating Pressure 1.5 MPa
X
whatsapp-qr whatsapp-icon