Multi-Connecting Flexible Reducer EA140DL-25

Multi-Connecting Flexible Reducer EA140DL-25

【Product Specifications】
・Material-Iron steel, brass
・Operating pressure-1.0MPa
・Outlet-Dia. 9mm reducer
・Inlet-Plug
・Swivel type
・Branch…5
・Mechanism…4 Flexible

Part Number

Configured Part Number is shown.

EA140DL-25

Part Number
EA140DL-25
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DL-25 in the Multi-Connecting Flexible Reducer EA140DL-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)