• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Branch Socket for Piping EA140DL-152

Branch Socket for Piping EA140DL-152

【Product Specifications】
・Material-Iron steel, brass
・Operating pressure-1.5MPa
・Mounting screw-G3/4
・Operating temperature: -15 to 60℃(no freezing)
・Branch…5-way
・Type 40 coupler…5 pcs

Part Number

Configured Part Number is shown.

EA140DL-152

Part Number
EA140DL-152
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DL-152 in the Branch Socket for Piping EA140DL-152 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)