(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-connectable coupling (Intake plug)

Multi-connectable coupling (Intake plug)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,643₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·The plug can be easily connected by simply pushing it into the socket.

Part Number
EA140DL-14A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,642.98

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Male/Female Male and Female Branch Type Branch Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Sealing Material NBR
Main Body Materials Steel (nickel chrome plated), brass JAN Code 4548745173840 Specifications Swivel
Operating Pressure 1.0 MPa The Number of Branch/Connection 4 Take out Socket
Branch 4 stations Mechanism 3 Free Incorporation Plug

Please check the type/dimensions/specifications of the part EA140DL-14A in the Multi-connectable coupling (Intake plug) series.

X
whatsapp-qr whatsapp-icon