[One-Push Type] Coupler Socket (Type 20) EA140DK-2C

[One-Push Type] Coupler Socket (Type 20) EA140DK-2C

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Alloy
・To connect, simply insert the plug into the socket.
・Connection…2-Way
・W x D x H…65 x 19 x 97

Part Number

Configured Part Number is shown.

EA140DK-2C

Part Number
EA140DK-2C
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)