Female Threaded Socket (Type 20) EA140DJ-3【5 Pieces Per Package】

Female Threaded Socket (Type 20) EA140DJ-3

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・Screw dim.…Rc(PT)3/8
・Qty.…5 pcs

Part Number

Configured Part Number is shown.

EA140DJ-3

Part Number
EA140DJ-3
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DJ-3 in the Female Threaded Socket (Type 20) EA140DJ-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)