Female Threaded Socket (Type 20) EA140DJ-214

Female Threaded Socket (Type 20) EA140DJ-214

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Brass
・Applicable fluid-Air, water
・Screw size-Rc(PT)1/2"

Part Number

Configured Part Number is shown.

EA140DJ-214

Part Number
EA140DJ-214
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DJ-214 in the Female Threaded Socket (Type 20) EA140DJ-214 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)