Female Threaded Socket (Type 40) EA140DJ-15

Female Threaded Socket (Type 40) EA140DJ-15

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・For EA140DA-15, -16, DB-15, -16, DC-15, -16
・Screw dim.…Rc(PT)3/4

Part Number

Configured Part Number is shown.

EA140DJ-15

Part Number
EA140DJ-15
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DJ-15 in the Female Threaded Socket (Type 40) EA140DJ-15 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)