Female Threaded Socket (Type 20) EA140DJ-14

Female Threaded Socket (Type 20) EA140DJ-14

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・Screw dim.…Rc(PT)1/2
・Qty.…1 pc

Part Number

Configured Part Number is shown.

EA140DJ-14

Part Number
EA140DJ-14
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DJ-14 in the Female Threaded Socket (Type 20) EA140DJ-14 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)