• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Female Threaded Socket (Type 20) EA140DJ-114

Female Threaded Socket (Type 20) EA140DJ-114

【Product Specifications】
・Operating pressure-1.47MPa
・Material-Stainless steel
・Applicable fluid-Air, water
・Screw size-Rc(PT)1/2"

Part Number

Configured Part Number is shown.

EA140DJ-114

Part Number
EA140DJ-114
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DJ-114 in the Female Threaded Socket (Type 20) EA140DJ-114 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)