(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

female threaded socket (20 type/stainless steel)

female threaded socket (20 type/stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,515₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Fluid flows from the socket side to the plug side. [Fluid Used]Water/Air

Part Number
EA140DJ-112
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,514.75

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air, Water Thread type Rc (Tapered female thread for pipes)
Type 20 type Sealing Material NBR Main Body Materials Stainless Steel
Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/4 JAN Code 4548745760743
Weight 96g Operating Pressure 1.47 MPa Operating Temperature Range(℃) -20:: 80

Please check the type/dimensions/specifications of the part EA140DJ-112 in the female threaded socket (20 type/stainless steel) series.