(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·Fluid flows from the socket side to the plug side. [Fluid Used]Water/Air
Male/Female | Socket (Female) | Type | Standard | Valve Structure | Single Passage Opening Closing Type |
---|---|---|---|---|---|
Operating Environment/Applications | Standard | Operating fluid | Air, Water | Thread type | R (Tapered male thread for pipes) |
Type | 20 type | Sealing Material | NBR | Main Body Materials | Stainless Steel |
Types of connection parts | Male Thread Type | Nominal thread (inch) | 3/8 | JAN Code | 4548745760736 |
Weight | 100g | Operating Pressure | 1.47 MPa | Operating Temperature Range(℃) | -20:: 80 |
Please check the type/dimensions/specifications of the part EA140DH-113 in the male thread socket (20 type/stainless steel) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy