(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Female Threaded Plug (Type 20) EA140DC-32【10 Pieces Per Package】

Female Threaded Plug (Type 20) EA140DC-32
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,111₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・For air
・Material-Iron steel (chrome plating)
・Screw dim.-G (PF) 1/4
・With packing
・Operating pressure-1.5MPa
・Qty. per unit…10 pcs

Part Number
EA140DC-32
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,110.87

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Thread type G (Parallel pipe thread)
Type 20 type Sealing Material NBR Main Body Materials Steel (chrome plating)
Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/4 JAN Code 4518340470828
Specifications For air, with packing Operating Pressure 1.5 MPa Quantity 10 pcs.

Please check the type/dimensions/specifications of the part EA140DC-32 in the Female Threaded Plug (Type 20) EA140DC-32 series.