(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Female Threaded Plug (Type 40) EA140DC-15

Female Threaded Plug (Type 40) EA140DC-15
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      843₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・For EA140DG-15, -16, DH-15, -16, DJ-15, -16
・Screw dim.…Rc(PT)3/4

Part Number
EA140DC-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 843.40

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DC-15 in the Female Threaded Plug (Type 40) EA140DC-15 series.

X
whatsapp-qr whatsapp-icon