(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·ESCO coupler · Single-action joint female thread plug.
Male/Female | Plug (Male) | Type | Standard | Valve Structure | Single Passage Opening Closing Type |
---|---|---|---|---|---|
Operating Environment/Applications | Standard | Operating fluid | Air | Thread type | Rc (Tapered female thread for pipes) |
Type | 20 type | Sealing Material | NBR | Main Body Materials | Steel (chrome plating) |
Types of connection parts | Female Threaded Tapped | Nominal thread (inch) | 1/4 | JAN Code | 4518340135352 |
Operating Pressure | 1.5 MPa | Quantity | 10 pcs. |
Please check the type/dimensions/specifications of the part EA140DC-2 in the female threaded plug series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy