(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

male threaded plug (connection thread NPT)

male threaded plug (connection thread NPT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      378₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・Screw dim.…NPT 3/8

Part Number
EA140DB-22
EA140DB-23
EA140DB-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal thread (inch) JAN Code

₹ 378.00

1 Piece(s) 5 Day(s) or more 1/44518340464124

₹ 398.01

1 Piece(s) 5 Day(s) or more 3/84518340470460

₹ 572.01

1 Piece(s) 6 Day(s) or more 1/24518340470477

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Operating Environment/Applications Standard
Operating fluid Air Thread type NPT (American pipe taper thread) Type 20 type
Main Body Materials Steel (chrome plating) Types of connection parts Male Thread Type Specifications For air
Operating Pressure 1.5 MPa