(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Male Threaded Plug for Air Tool (Type 20), Made in USA EA140DB-22

Male Threaded Plug for Air Tool (Type 20), Made in USA EA140DB-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      378₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・Screw dim.…NPT 1/4

Part Number
EA140DB-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 378.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Operating Environment/Applications Standard
Operating fluid Air Thread type NPT (American pipe taper thread) Type 20 type
Main Body Materials Steel (chrome plating) Types of connection parts Male Thread Type Nominal thread (inch) 1/4
JAN Code 4518340464124 Specifications For air Operating Pressure 1.5 MPa

Please check the type/dimensions/specifications of the part EA140DB-22 in the Male Threaded Plug for Air Tool (Type 20), Made in USA EA140DB-22 series.