(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Male Threaded Plug (Type 20) Male Threaded Plug EA140DB-2【10 Pieces Per Package】

Male Threaded Plug (Type 20) Male Threaded Plug EA140DB-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,022₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・Screw dim.…R (PT) 1/4
・Qty. per unit…10 pcs

Part Number
EA140DB-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,022.02

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DB-2 in the Male Threaded Plug (Type 20) Male Threaded Plug EA140DB-2 series.