(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Applications]·It can be used as an air flow rate regulator for air tools, etc.
Part Number |
---|
EA140CS-21 |
EA140CS-22 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread type | JAN Code | Weight |
---|---|---|---|---|---|---|---|
₹ 1,026.67 | 1 Piece(s) | 5 Day(s) or more | R (Tapered male thread for pipes) | 4548745758696 | 62g | ||
₹ 1,026.29 | 1 Piece(s) | 5 Day(s) or more | G (Parallel pipe thread) | 4548745758702 | 61g |
Loading...
Male/Female | Plug (Male) | Type | Standard | Valve Structure | Single Passage Opening Closing Type |
---|---|---|---|---|---|
Operating Environment/Applications | Standard | Operating fluid | Air | Type | 20 type |
Main Body Materials | Steel (chrome plated), brass | Types of connection parts | Male Thread Type | Nominal thread (inch) | 1/4 |
Specifications | With flow rate adjustment | Overall Length | 50.5mm | Operating Pressure | 1.0 MPa |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy