(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

High-Pressure Hose for Hydraulic (10.5MPa) EA125TB-15A

High-Pressure Hose for Hydraulic (10.5MPa) EA125TB-15A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-10.5MPa
・Temperature range:-40 to 100℃
・Length…1,500
・ID…6.3
・OD…11.5
・Min. radius…40

Part Number
EA125TB-15A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,490.15

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA125TB-15A in the High-Pressure Hose for Hydraulic (10.5MPa) EA125TB-15A series.