(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pressure Hose EA125HA-12A

Pressure Hose EA125HA-12A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,048₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-PVC, polyester fiber
・Service temperature range- 0 to 60℃
・Excellent pressure resistance and transparency
・Length…5m
・Dim. (mm) ID x OD…12 x 18
・Pressure(20℃)…0 to 0.8MPa

Part Number
EA125HA-12A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,047.51

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Properties Pressure Resistance / Transparency Hose Material Polyester Mounting Metal Fittings Not Provided
I.D.×O.D. 12×18mm Overall length 5m Operating temperature range 0:: 60
JAN Code 4548745175431