(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Fluororesin
・Max operating temperature-260℃
・Operating pressure (normal temperature)
・Characteristics-Excellent electric insulation and heat, adhesion, and chemical resistances
・OD x ID…16 x 14mm
・Length…2m
・Pressure(MPa)…0.4
Type | Straight | Outer Dia. D(Ø) | 16 | Inner Dia. d(Ø) | 14 |
---|---|---|---|---|---|
Material | Nylon/Fluoropolymer | Operating Environment | Heat Resistance / Chemical Resistance | JAN Code | 4548745313109 |
Material Details | PTFE | Specifications | Non-adhesive, electrically insulating |
Please check the type/dimensions/specifications of the part EA125FC-16 in the [PTFE] Fluororesin Tube EA125FC-16 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy