(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Fluororesin Hoses (2-fluorinated)

Fluororesin Hoses (2-fluorinated)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,249₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Normal pressure-0.6MPa
・Operating temperature: -20 to 80℃
・Material-Inner layer: difluoride fluororesin (PVDF)Outer layer: urethane elastomer
・OD x ID…12 x 8mm
・Length…2m

Part Number
EA125FA-6
EA125FA-6A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code

₹ 8,915.95

1 Piece(s) 6 Day(s) or more 4548745176049

₹ 1,248.85

1 Piece(s) 6 Day(s) or more 4548745312867

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 6 Inner Dia. d(Ø) 4
Material Nylon/Fluoropolymer Material Details Inner layer: Difluoride fluororesin (PVDF type), outer layer: Urethane elastomer
X
whatsapp-qr whatsapp-icon