(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automatic Air Hose Reel EA124BS-1

Automatic Air Hose Reel EA124BS-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,516₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Hose length-10m
・Normal pressure-0.7MPa
・Hose dia.-ID: 8mm, OD: 12mm
・Dim.-Dia. 290 x 162mm
・Weight-5.9kg
・Hose material-Polyurethane
・With plug (primary side),Socket (secondary side)

Part Number
EA124BS-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 22,515.65

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124BS-1 in the Automatic Air Hose Reel EA124BS-1 series.

X
whatsapp-qr whatsapp-icon