(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automatic Air Hose Reel (13m) EA124BK-10

Automatic Air Hose Reel (13m) EA124BK-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      50,102₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Hose length-13m
・Normal pressure-1.5MPa
・Weight-8.5kg
・Hose dia.-ID 10mm, OD 14mm
・Primary side fitting-G (PF) 3/8
・Dim.-Dia. 336 x 135mm
・Secondary side fitting-One-touch coupler

Part Number
EA124BK-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 50,101.51

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124BK-10 in the Automatic Air Hose Reel (13m) EA124BK-10 series.

X
whatsapp-qr whatsapp-icon