(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air hose reel (automatic winding) EA124BJ-A

Air hose reel (automatic winding) EA124BJ-A
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeReel Body + HoseJAN Code4548745481754
Primary Side Mounting BracketG(PF)3/8"Size312(W)×121(D)×388(H)mm
Hose specificationsflame retardant hose - -
CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeReel Body + HoseJAN Code4548745481754
Primary Side Mounting BracketG(PF)3/8"Size312(W)×121(D)×388(H)mm
Hose specificationsflame retardant hose - -

Loading...

Configured Specifications

TypeReel Body + HoseJAN Code4548745481754
Primary Side Mounting BracketG(PF)3/8"Size312(W)×121(D)×388(H)mm
Hose specificationsflame retardant hose - -

Product Description

【Product Specifications】
・Hose length-10m
・Normal pressure-1.5MPa
・Flame-resistant hose
・Dim.-312(W) x 121(D) x 388(H)mm
・Primary side fitting: -6.5A: G (PF) 1/4-8.5A: G (PF) 3/8
・Secondary side fitting-One-touch coupler
・ID x OD (mm)…8.5 x 12
・Weight…4.2kg

Air hose reel (automatic winding) EA124BJ-A
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeReel Body + HoseJAN Code4548745481754
Primary Side Mounting BracketG(PF)3/8"Size312(W)×121(D)×388(H)mm
Hose specificationsflame retardant hose - -

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeReel Body + HoseJAN Code4548745481754
Primary Side Mounting BracketG(PF)3/8"Size312(W)×121(D)×388(H)mm
Hose specificationsflame retardant hose - -
Part Number
EA124BJ-8.5A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 38,898.56

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Reel Body + Hose JAN Code 4548745481754 Primary Side Mounting Bracket G(PF)3/8"
Size 312(W)×121(D)×388(H)mm Hose specifications flame retardant hose

Please check the type/dimensions/specifications of the part EA124BJ-8.5A in the Air hose reel (automatic winding) EA124BJ-A series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list