(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Automatic Air Hose Reel EA124BJ-13

Automatic Air Hose Reel EA124BJ-13

【Product Specifications】
・Hose dia.-ID: 8mm, OD: 12mm
・Normal pressure-1.4MPa
・-12 and -13 are with spatter-resistant hoses (blue).
・Hose…Spatter resistant
・Hose length…15m
・Weight…6.9kg
・Mounting screw-Input side: R 3/8", Output side: Rc3/8"

Part Number

Configured Part Number is shown.

EA124BJ-13

Part Number
EA124BJ-13
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124BJ-13 in the Automatic Air Hose Reel EA124BJ-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)