(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Precision TOTSUPURA® Screw Bit: for Thin Flat

Precision TOTSUPURA® Screw Bit: for Thin Flat
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,468₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a dedicated bit for Totsupura screws. Compatible thread diameter (M) 1.7 to 2.0 Length (mm) 40 Shank shape HIOS H4 (ø4) Compatible model DH-4

 
Part Number
THST4-1220-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,468.15

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Tool Size (Nominal/Inch) 1.7~2.0 Compatible Screw Diameter(M) 1.7~2.0 Length(mm) 40
Shank shape HIOS H4 (φ4) Compatible Type DH-4

Please check the type/dimensions/specifications of the part THST4-1220-40 in the Precision TOTSUPURA® Screw Bit: for Thin Flat series.