(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Castellated Nut, Short Type, 2 Type, Fine-Thread【1-70 Pieces Per Package】

Castellated Nut, Short Type, 2 Type, Fine-Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      302₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Material] Steel
[Surface Processing] None / Bright Chromate Plating / Trivalent White
[Nominal of Thread (M)] 10/12/14/16/20/22/24/27/30/33/36/39/42/45/48
[Application/Function] Fall prevention
[Thread Ridge Type] Metric Fine
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Hex Nut Standard] Type 2

Part Number
HNTF2-ST3W-MS36
HNTF2-ST-MS14
HNTF2-ST-MS16
HNTF2-ST-MS20
HNTF2-ST-MS22
HNTF2-ST-MS24
HNTF2-ST-MS30
HNTF2-ST-MS36
HNTF2-ST-MS39
HNTF2-ST-MS45
HNTF2-ST-MS48
HNTF2-STU-MS20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Sales Unit Surface Treatment (Details)

₹ 1,212.80

1 Piece(s) 6 Day(s) or more 1036Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White

₹ 302.40

1 Piece(s) 5 Day(s) or more 1014[N/A] NoLow Quantity (can be purchased from one)[N/A] No

₹ 400.22

1 Piece(s) 6 Day(s) or more 1016[N/A] NoLow Quantity (can be purchased from one)[N/A] No

₹ 475.33

1 Piece(s) 6 Day(s) or more 1020[N/A] NoLow Quantity (can be purchased from one)[N/A] No

₹ 26,944.00

1 Pack(s)

70 Pieces Per Package

6 Day(s) or more 1022[N/A] NoBox/package[N/A] No

₹ 702.40

1 Piece(s) 6 Day(s) or more 1024[N/A] NoLow Quantity (can be purchased from one)[N/A] No

₹ 794.40

1 Piece(s) 6 Day(s) or more 1030[N/A] NoBox/package[N/A] No

₹ 1,358.76

1 Piece(s) 6 Day(s) or more 1036[N/A] NoBox/package[N/A] No

₹ 1,857.54

1 Piece(s) 6 Day(s) or more 1039[N/A] NoBox/package[N/A] No

₹ 3,906.21

1 Piece(s) 6 Day(s) or more 1045[N/A] NoBox/package[N/A] No

₹ 4,003.28

1 Piece(s) 6 Day(s) or more 1048[N/A] NoBox/package[N/A] No

₹ 25,536.00

1 Pack(s)

70 Pieces Per Package

6 Day(s) or more -20Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Sales Unit Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Material Steel Screw Thread Types Metric fine Application / Functions Fall Prevention
Hex Nut Standard Two Types
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language