(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Castellated Nut, Tall Type, 2 Type, Other Fine-Thread

Castellated Nut, Tall Type, 2 Type, Other Fine-Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      250₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Surface Processing] None
[Nominal of Thread (M)] 12/20/22/24/27/30/36/39/42/45/48
[Application/Function] Fall prevention
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Hex Nut Standard] Type 2

Part Number
HNTF2C-ST-MS12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 250.38

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 12 Material Steel Surface Treatment No
Screw Thread Types Metric fine Application / Functions Fall Prevention Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No Hex Nut Standard Two Types

Please check the type/dimensions/specifications of the part HNTF2C-ST-MS12 in the Castellated Nut, Tall Type, 2 Type, Other Fine-Thread series.

X
whatsapp-qr whatsapp-icon