(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Material] Steel
[Surface Processing] None
[Nominal of Thread (M)] 10/12/14/16/20/22/24/27/30/33/36/39/42/45/48
[Application/Function] Fall prevention
[Thread Ridge Type] Metric Fine
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Hex Nut Standard] Type 1
Part Number |
---|
HNTF1-ST-MS10 |
HNTF1-ST-MS12 |
HNTF1-ST-MS16 |
HNTF1-ST-MS20 |
HNTF1-ST-MS24 |
HNTF1-ST-MS30 |
HNTF1-ST-MS36 |
HNTF1-ST-MS39 |
HNTF1-ST-MS48 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Sales Unit |
---|---|---|---|---|---|---|---|---|
₹ 212.27 | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | Low Quantity (can be purchased from one) | |||
₹ 237.67 | 1 Piece(s) | 6 Day(s) or more | 10 | 12 | Low Quantity (can be purchased from one) | |||
₹ 29,790.00 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 10 | 16 | Box/package | ||
₹ 449.53 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | Low Quantity (can be purchased from one) | |||
₹ 17,467.00 | 1 Pack(s) | 40 Pieces Per Package | 6 Day(s) or more | 10 | 24 | Box/package | ||
₹ 807.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | Box/package | |||
₹ 1,291.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | Box/package | |||
₹ 2,089.63 | 1 Piece(s) | 6 Day(s) or more | 10 | 39 | Box/package | |||
₹ 4,080.28 | 1 Piece(s) | 6 Day(s) or more | 10 | 48 | Box/package |
Loading...
Material | Steel | Screw Thread Types | Metric fine | Application / Functions | Fall Prevention |
---|---|---|---|---|---|
Hex Nut Standard | A Type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy