(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Castellated Nut, Tall Type, 1 Type, Fine-Thread【1-100 Pieces Per Package】

Castellated Nut, Tall Type, 1 Type, Fine-Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      186₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Surface Processing] None
[Nominal of Thread (M)] 8/10/12/14/16/20/22/24/27/30/33
[Application/Function] Fall prevention
[Thread Ridge Type] Metric Fine
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Hex Nut Standard] Type 1

Part Number
HNTF1A-ST-MS8
HNTF1A-ST-MS10
HNTF1A-ST-MS12
HNTF1A-ST-MS14
HNTF1A-ST-MS16
HNTF1A-ST-MS20
HNTF1A-ST-MS22
HNTF1A-ST-MS24
HNTF1A-ST-MS30
HNTF1A-ST-MS36
HNTF1A-ST-MS39
HNTF1A-ST-MS42
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Sales Unit

₹ 185.55

1 Piece(s) 6 Day(s) or more 108Low Quantity (can be purchased from one)

₹ 220.73

1 Piece(s) 6 Day(s) or more 1010Low Quantity (can be purchased from one)

₹ 255.89

1 Piece(s) 6 Day(s) or more 1012Low Quantity (can be purchased from one)

₹ 23,297.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1014Box/package

₹ 19,872.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1016Box/package

₹ 468.49

1 Piece(s) 6 Day(s) or more 1020Low Quantity (can be purchased from one)

₹ 9,073.60

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 1022Box/package

₹ 17,072.00

1 Pack(s)

32 Pieces Per Package

6 Day(s) or more 1024Box/package

₹ 951.48

1 Piece(s) 5 Day(s) or more 1030Box/package

₹ 1,485.96

1 Piece(s) 6 Day(s) or more 1036Box/package

₹ 1,965.60

1 Piece(s) 6 Day(s) or more 1039Box/package

₹ 2,583.94

1 Piece(s) 6 Day(s) or more 1042Box/package

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment No Screw Thread Types Metric fine
Application / Functions Fall Prevention Surface Treatment (Details) No Hex Nut Standard A Type
X
whatsapp-qr whatsapp-icon