(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Iron Small Hex Bolt (half threaded screw) (fine P-1.5)【30-75 Pieces Per Package】

Iron Small Hex Bolt (half threaded screw) (fine P-1.5)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,355₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.
    * "Other special treatments" under Surface Processing have the following specifications.
    3W-ZEC: ZEC coating - base trivalent white
    3B-ZEC: ZEC coating - base trivalent black

Product Description

[Nominal] 12
[Material] Steel
[Surface Processing] Trivalent White / Trivalent Black / Trivalent Stainless Coat / ZEC Coat

鉄 小形六角ボルト(半ねじ)(細目・P-1.5):関連画像

Part Number
HXNLWHA-STT3SC-M12-40
HXNLWHA-STT3SC-M12-45
HXNLWHA-STT3SC-M12-50
HXNLWHA-STT3SC-M12-55
HXNLWHA-STT3SC-M12-60
HXNLWHA-STT3SC-M12-65
HXNLWHA-STT3SC-M12-70
HXNLWHA-STT3SC-M12-75
HXNLWHA-STT3SC-M12-80
HXNLWHA-STT3SC-M12-85
HXNLWHA-STT3SC-M12-90
HXNLWHA-STT3SC-M12-100
HXNLWHA-STT3SC-M12-110
HXNLWHA-STT3SC-M12-120
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm) Surface Treatment

₹ 7,543.20

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1040[Stainless Steel Coating] Stainless coating

₹ 7,543.20

1 Pack(s)

70 Pieces Per Package

15 Day(s) or more 1045[Stainless Steel Coating] Stainless coating

₹ 6,856.80

1 Pack(s)

60 Pieces Per Package

15 Day(s) or more 1050[Stainless Steel Coating] Stainless coating

₹ 6,572.80

1 Pack(s)

55 Pieces Per Package

15 Day(s) or more 1055[Stainless Steel Coating] Stainless coating

₹ 6,465.60

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1060[Stainless Steel Coating] Stainless coating

₹ 6,792.00

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1065[Stainless Steel Coating] Stainless coating

₹ 7,216.00

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1070[Stainless Steel Coating] Stainless coating

₹ 7,673.60

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1075[Stainless Steel Coating] Stainless coating

₹ 7,376.00

1 Pack(s)

45 Pieces Per Package

15 Day(s) or more 1080[Stainless Steel Coating] Stainless coating

₹ 6,792.00

1 Pack(s)

40 Pieces Per Package

15 Day(s) or more 1085[Stainless Steel Coating] Stainless coating

₹ 7,157.60

1 Pack(s)

40 Pieces Per Package

15 Day(s) or more 1090[Stainless Steel Coating] Stainless coating

₹ 7,863.20

1 Pack(s)

40 Pieces Per Package

15 Day(s) or more 10100[Stainless Steel Coating] Stainless coating

₹ 9,143.20

1 Pack(s)

35 Pieces Per Package

15 Day(s) or more 10110[Stainless Steel Coating] Stainless coating

₹ 8,424.80

1 Pack(s)

30 Pieces Per Package

15 Day(s) or more 10120[Stainless Steel Coating] Stainless coating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Material Steel Sales Unit Box/package