(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Frame 20X20

Frame 20X20
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

Product Description

Nabesei aluminum extrusion 20 mm × 20 mm. Aluminum extrusion of 6 mm in groove width

 
Part Number
NFS2020-[20-4000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Size 20x20 Extrusion Type Square
Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodize Number of Slotted Surfaces 4-Side Slot
Surface Milled NA
X
whatsapp-qr whatsapp-icon